×

Counterbalance, standard poppet type

VBSN-C
OY.02 - K - X - Y - Z - W


  • Common cavities
  • Ports G 1/4 - G 3/8 - G 1/2 - G 3/4 - G 1 - G 1-1/4
  • Maximum operating pressure up to 350 bar
  • Maximum flow up to 320 l/min

Additional information

Addresses

Subject to change, status 2020-06-24 17:30:48