×

Load Holding Motion Control valve - Counterbalance valve

VBSO-DE
05.42.01 - X - Y - Z


  • Dual, standard configuration
  • Ports G 1/2 - G 3/4
  • Maximum operating pressure up to 210 bar
  • Maximum flow up to 140 l/min

Additional information

Addresses

Subject to change, status 2022-11-17 10:23:22