×

Load Holding Motion Control valve - Counterbalance valve

VBSO-SE
05.41.01 - X - Y - Z


  • Single, standard configuration
  • Ports G 1/2 - G 3/4
  • Maximum operating pressure up to 210 bar
  • Maximum flow 140 l/min

Additional information

Addresses

Subject to change, status 2022-08-02 11:23:31