×

BODAS video camera

CAM


  • Analog color video camera (NTSC) with 1/4" CMOS image sensor
  • Robust design especially for the requirements of mobile machines
  • Opening angle of 100° or 120° (horizontal)
  • Automatic window heating to prevent fogging
  • Mirrored of unmirrored display of the image signal

Additional information

Features
Ordering codes
Addresses

Subject to change, status 2020-02-07 16:09:55