The RC controllers are the heart of the BODAS system with multifunctional inputs and outputs for the control of the electrohydraulics components in the machine. BODAS RC controllers are optimally meeting the requirements of mobile working machines with a diversified application spectrum.
In complex applications, multiple controllers can be connected via the CAN bus to form a network. Safety features integrated in the standard version enable simple and reliable machine diagnostics.