×

Speed sensor

DSA series 20


  • Sensor for measuring the contact-less rotational speed,direction of rotation and temperature.
  • Nominal output signals:
    – Rotational speed and direction of rotation: Usupply −0.9 VDC / GND+0.7 VDC
    – Temperature-dependent resistor: 0.185 … 215 kΩ
  • Measuring ranges:
    – Rotational speeds from 0 … 20 kHz
    – Temperatures from −40 … +125 °C
  • Type of protection of the sensor with assembled mating connector IP67 and IP69K

Additional information

Features
Addresses

Subject to change, status 2022-07-25 16:06:04