×

Surround Sensing


The ultrasonic system USS offers within the BODAS system a compact, robust, high-quality and flexible solution for collision warning and object detection.

BODAS USS is suitable for a wide range of mobile machines, but also for other equipment such as aerial work platforms and scissor lifts. It provides more comfort and functionality and reduces the risk of damage and injury.

 

  • Evaluation of signals of ultrasonic sensors for distance detection and collision avoidance
  • Component of BODAS system for mobile applications
  • Possible connection of up to 12 sensors
  • Capability for 12 V and 24 V
  • Distance measurement of up to 5.5 m with high accuracy
  • Direct connection to the BODAS USS control unit
  • Compact design


Subject to change, status 2021-10-01 10:34:50