×

Electronic valve control

VAC


  • The valve control system in combination with theBODAS controller RC12-10/30 has the option to controlup to six directional valves and two on-off valves.
  • Ready-to-use safety functions developed in accordance with the standard EN ISO 13849 are part of the software
  • Flexible interfaces – Analog or CAN J1939 (e.g. BJM1, BRM)
  • Diagnostics and parameter settings are performed with the BODAS-service PC software
  • For BODAS controller RC12-10/30

Additional information

Addresses

Subject to change, status 2021-02-24 08:13:26