×

BODAS Tools


Supplementing our controller and display program we can offer a wide range of tools for service and development. The portfolio includes not only software tools for parameterization and programming of controllers but also development accessories for diagnosis and simulation.

Updates also for BODAS tools in the phase-out program you will receive on request: info.bodas@boschrexroth.de

  • A windows-based PC software for service and commissioning of Rexroth devices:
    – BODAS controllers RC/40-Family and
    – directional valves SB24EHS, SB34EHS and EHR-24EHS series 2x
    and Bosch off-highway devices:
    − USS – ultrasonic sensors
    − RADAR – radar sensors
    − INVCON3.3 – inverters
  • Application area: Service repair shops, service technicians, R&D departments and manufacturing plants of OEMs and Bosch Rexroth as well as system integrators
  • The BODAS-service PC software tool is used to execute convenient service functions for BODAS controllers RC/3x family, DI3 and DI4 displays, and the CPM pilot module
  • Set parameters on BODAS controllers without any programming knowledge
  • Access to error memories and diagnosis information
  • Comfortable parametrization of BODAS standard solutions with guided commissioning
  • Easy optimization of machine parameters
  • Basic software for the development of application software for BODAS controllers series 4x
  • C-Application programming interface
  • Suitable for safety functions up to PL d according to EN ISO 13849 or AgPL d according to ISO 25119
  • Project-specific configuration with web-based application
  • UDS based diagnosis
  • Programming interface for the development of application software for BODAS controllers RC series 3x
  • C-Application programming interface
  • Easy transfer of programs written in C to BODAS controllers
  • Incl. library with predefined controller functions
  • Configured for optimum actuation of the Rexroth hydraulic components
  • Development environment for the programming of application software for BODAS controllers
  • Programming languages of the IEC61131-3 standard
  • Quick and efficient application software development
  • Integrated simulation and debugging functions
  • Optimal for adjustment development of ASopen and ASlib products


Subject to change, status 2020-07-09 16:08:21