Skip to Content
×
- For hydrostatic fan drives in buses
- Steel or polymer versions
- Total volume 8 liters
- Flow rate up to 90 l/min
- Sensor for contactless detection of the swivel angle of axial piston units using a Hall-effect based sensor IC
- Compatible with BODAS controllers
- High type of protection IP67 / IP69K
- Sealing for pressure to maximum 10 bar
- Redundant version with 2 measuring systems
- For flushing out hydraulic fluid and dirt particles from the closed circuit
- Size 40 … 90
- Nominal pressure 400 bar
- Maximum pressure 450 bar
- Closed circuit
- For the power limiting of variable pumps with hydraulic proportional control
- Size 6
- Nominal pressure 350 bar
- Maximum pressure 400 bar
- 2-spring-power controller