Skip to Content
×
- Compact high-pressure pump with short installation length
- Size 45 … 125
- Nominal pressure 400 bar
- Maximum pressure 450 bar
- Open circuit
- All-purpose high pressure pump
- Size 5 … 32, 160 … 1000
- Nominal pressure up to 400 bar
- Maximum pressure up to 450 bar
- Open circuit
- All-purpose high pressure pump with through drive
- Size 22 … 500
- Nominal pressure up to 400 bar
- Maximum pressure up to 450 bar
- Open circuit
- High pressure pump for applications in commercial vehicles
- Size 23 … 107
- Nominal pressure 350 bar
- Maximum pressure 400 bar
- Open circuit
- Designed for application in commercial vehicles with standard-pressure requirements
- Size 125
- Nominal pressure 250 bar
- Maximum pressure 300 bar
- Open circuit