×
Variable pumps, closed circuit
- High pressure pump for applications in closed circuits
- Size 28 … 125
- Nominal pressure 400 bar
- Maximum pressure 450 bar
- Closed circuit
- High pressure pump for applications in closed circuits up to 530 bar
- Size 56 … 90
- Nominal pressure 400 bar
- Maximum pressure 530 bar
- Closed circuit
- High pressure pump for applications in closed circuits up to 500 bar
- Size 110 … 280
- Nominal pressure 450 bar
- Maximum pressure 500 bar
- Closed circuit
- Robust high pressure pump with integrated boost pump
- Size 250 … 750
- Nominal pressure 350 bar
- Maximum pressure 400 bar
- Closed circuit
- Medium pressure motor for closed-circuit applications
- Size 18 … 63
- Nominal pressure 300 bar
- Maximum pressure 350 bar
- Closed circuit
- High pressure pump for the drum drive in mobile concrete mixers
- Size 71 … 115
- Maximum pressure 420 bar
- Closed circuit
- Double pump for vehicles with two closed circuits
- Size 35 … 45
- Nominal pressure 420 bar
- Maximum pressure 450 bar
- Closed circuit
- High-pressure double pump for vehicles with two closed circuits up to 500 bar
- Size 85-85, 110-110, 125-125
- Nominal pressure 450 bar
- Maximum pressure 500 bar
- Closed circuit
- Efficient dual-circuit variable pump with differential lock function
- Size 28
- Nominal pressure 300 bar
- Maximum pressure 350 bar
- Closed circuit
Subject to change, status 2019-07-08 21:02:20