×
Welding Transformers
PSG6130
- Nominal power 140 kVA/20 % D.C.
- Secondary voltage class 9 V
- Output current 14.5 kA/20 % D.C.
- Primary voltage 530 V
- Turns ratio 55:1
- Open primary terminal space
- Secondary connections lateral
- Primary voltage 530 V
- Turns ratio 55:1
- Primary power connection pluggable TAG135 / TAG150
- Secondary connections
PSG6130.xx PS: lateral
PSG6130.xx PSTK: axial
- Primary voltage 530/645/926 V
- Turns ratio 55:1/66:1/95:1
- Primary power connection Robifix
- Secondary connection axial
Subject to change, status 2021-12-08 08:16:18