×

Welding Transformers

PSG6250


  • Nominal power 250 kVA/20 % D.C.
  • Primary voltage 530 V
  • Turns ratio 38:1
  • Secondary voltage class 14 V
  • Output current 17.9 kA/20 % D.C.
Features
Type code
Technical data
Diagrams/characteristic curves
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2021-12-08 08:19:55