Product Overview
The CS 106 is a purpose-built armrest-mounted joystick controller that allows operators to manage plow and spreader functions without removing their hand from the control position. This design reduces fatigue and improves operational safety and accuracy in snow and ice management.
Integrated Joystick & Housing
Compact, rugged design with an ergonomic layout that fits most vehicle seat armrests or side panels.
Single-Hand Precision Control
Multi-axis joystick enables intuitive operation of plow lift, angle, spinner, auger, pre-wet, blast, and pause—all with one hand.
Plug-and-Play Installation
Pre-configured harness with support for both analog and CAN-based Compu-Spread systems. Simple, fast mounting.
Operator-Friendly Layout
Button placement and joystick angle optimized through feedback from real-world operators for reduced fatigue.
Built for Harsh Environments
Engineered with salt-resistant materials, vibration-damping construction, and cold-weather reliability.