Canada English

Select your location

Canada English
  • Home
 

Press

Content
2016-03-10

ActiveMover: Quick precision movement

ActiveMover

Rexroth ActiveMover transfer system: workpiece pallet changeover times ranging from 0.1 seconds shorten cycle times in short cycle applications.

Rexroth's new transfer system with linear motors is quick, precise and able to deal with heavy workloads.

With workpiece pallet changeover up to ten times as fast, Rexroth's new ActiveMover transfer system significantly increases productivity in short cycle applications. Linear motors with an integrated measuring system position the sturdy workpiece pallets very precisely on a closed type trackway using a powerful drive that provides a force of up to 160 N.

The transfer system consists of straight section and curve units with vertically installed low-wear linear motors. These accelerate workpiece pallets with forces of up to 4 g, making the system extremely dynamic. The maximum speed is 150 m/min. The changeover time for the magnetically coupled workpiece pallets ranges from 0.1 to 0.3 seconds, depending on their size. Users therefore achieve time savings of up to 90% compared to conventional transfer systems. In practice, they achieve productivity improvements of up to 20 percent by using ActiveMover – but without precision being compromised in any way: the ActiveMover workpiece pallets move into any chosen position with a repeatability of +/- 0.01 mm, which consequently enhances process reliability.

The integrated measuring system means that no additional indexing is necessary.

Users can use as many workpiece pallets as they want on the straight section and curve units, and they can control them individually. The travel direction, speed, acceleration, position and process sequence of each workpiece pallet can be programmed as desired. Integrated collision control ensures safe operation. ActiveMover communicates via ProfiNet or Ethernet I/P with any chosen process control system, and it automates short cycle applications in a very flexible manner. In addition, the workpiece pallets are prepared for the integration of identification systems.

The transfer system combines the conveyor section and 180-curve units into a freely configurable closed trackway. The vertical arrangement of the workpiece pallets means that they can be easily accessed from any side. With a drive force of 160 N, they can carry a payload of up to ten kilograms. The holder width is up to 500 mm. Existing drilled holes simplify the installation of customer-specific workpiece holders. The system transports sensitive products very gently and it consequently caters for a wide range of installation applications in electronics manufacturing, the automotive supply industry, and the medical technology and life science fields.

The enclosed power electronics achieve a protection category of IP65. The predrilled holes in the sturdy frame made of painted steel facilitate the integration of processing stations and protective enclosures.

Economical, precise, safe, and energy efficient: drive and control technology from Bosch Rexroth moves machines and systems of any size. The company bundles global application experience in the market segments of Mobile Applications, Machinery Applications and Engineering, and Factory Automation to develop innovative components as well as tailored system solutions and services. Bosch Rexroth offers its customers hydraulics, electric drives and controls, gear technology, and linear motion and assembly technology all from one source. With locations in over 80 countries, more than 33,700 associates generated sales revenue of approximately 5.6 billion euros in 2014.

To learn more, please visit www.boschrexroth.com

About Bosch

The Bosch Group is a leading global supplier of technology and services. It employs roughly 360,000 associates worldwide (as per April 1, 2015). The company generated sales of 49 billion euros in 2014.* Its operations are divided into four business sectors: Mobility Solutions, Industrial Technology, Consumer Goods, and Energy and Building Technology. The Bosch Group comprises Robert Bosch GmbH and its roughly 440 subsidiary and regional companies in some 60 countries. Including its sales and service partners, Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. In 2014, Bosch applied for some 4,600 patents worldwide. The Bosch Group’s strategic objective is to create solutions for a connected life. Bosch improves quality of life worldwide with products and services that are innovative and spark enthusiasm. In short, Bosch creates technology that is “Invented for life.”

Additional information is available online at www.bosch.com , www.bosch-press.com and http://twitter.com/BoschPresse

*The sales figure disclosed for 2014 does not include the former joint ventures BSH Bosch und Siemens Hausgeräte GmbH (now BSH Hausgeräte GmbH) and ZF Lenksysteme GmbH (now Robert Bosch Automotive Steering GmbH), which have since been taken over completely.# # #

 

Search press releases


Contact

Corporate Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Phone: (905) 335-5511
Fax: (905) 335-4184
info@boschrexroth.ca