CS 550 Anti-Icing Controller:
The latest in closed loop spreader technology, the CS 550 controller provides closed loop liquid control. It controls liquid and boom ball valve with 3 switches right on the screen. It incorporates a large 7” LCD touch screen graphics display for easy operator reference, and provides full access to liquid rate and system status information at a glance.
System setup is accomplished through the user friendly touch driven screens right on the controller. Alternatively, it can be done with easy-to-use advanced PC based configuration software, which can be transferred to the CS 550 controller through a USB data stick provided with the unit. The USB data stick also allows easy controller access in the field for system setup and logged data retrieval.
The CS 550 controller features auto-nulling of all proportional outputs and auto calibration of liquids, as well as one touch verification.
Features: