Canada English

Select your location

Canada English
  • Home
 

Options and Accessories

Compu-Spread

Options and Accessories

Content
  • Gate Cylinder with Read Back Sensor 2" bore, 8" stroke, 14" rod hydraulic gate cylinder with read back sensor
  • Gate Read Back Sensor 10" linear position sensing potentiometer, 0-5VDC
  • Material Detection Sensor Whisker switch operation with both NC and No contacts
  • Speed Sensor Shaft mount sensor, 16 pulses per revolution
  • Motors Auger and spinner motors, max flow 20 GPM, max pressure 1750 PSI, max RPM 507, max torque 3350 lb-in
  • Liquid Tank 75 Gallon poly. with pressure and vacuum vent
  • Spray Nozzle Sequential spray for rates from 0-10 GPM