Take full command of your fleet’s winter road maintenance operations with the Integrated Spreader Controller & Joystick, designed specifically for Compu-Spread systems in municipal and industrial applications across Canada. Engineered with Canadian climates in mind, this all-in-one control solution provides unmatched durability, reliability, and ease of use for operators during the harshest winter conditions.
Product Overview
The Integrated Spreader Controller & Joystick combines proportional control, precision feedback, and intuitive interface for seamless salting, sanding, and liquid de-icing operations.
Whether you're managing snow routes in urban areas or maintaining highways across provinces, this advanced solution enables:
✅ Simplified operator interface with single-hand joystick and backlit LCD screen
✅ Proportional control over all spreader functions (auger, spinner, pre-wet, anti-ice)
✅ Durable housing to withstand vibration, salt corrosion, and freezing temperatures
✅ Seamless integration with legacy and current Compu-Spread controllers (CAN-based or analog)
✅ Programmable presets for different materials and road conditions
✅ Diagnostic and error-code display to streamline maintenance
Applications
The Integrated Spreader Controller & Joystick is built for fleet operators, municipalities, and winter maintenance professionals seeking reliable, precise, and intuitive control over spreader functions in challenging Canadian weather conditions. It’s ideal for:
❄️ Municipal Snow Plow & Spreader Trucks
Standardized controller across fleet vehicles for efficient salt, sand, and liquid application with built-in diagnostics and preset options.
🛣️ Provincial & Highway Maintenance Fleets
Designed for operators clearing multi-lane roads and highways. Enables real-time adjustment of spread patterns and application rates to meet contract requirements and road sensor feedback.
🧊 Liquid Anti-Icing & De-Icing Vehicles
Supports integration with pre-wet and anti-ice tanks, enabling precise dosing of brine, calcium chloride, and other liquids during freezing events.
🚛 Contractor-Owned Snow & Ice Removal Vehicles
Offers independent operators a plug-and-play solution with full-featured controls, ideal for servicing parking lots, airports, campuses, and regional service roads.
Technical Specifications
Control: Integrated joystick with digital controller and backlit LCD.
Functions: Controls auger, spinner, pre-wet, anti-ice, blast, pause, air gate, and hydraulic feedback.
Display: Real-time LCD with multi-language support.
Joystick: 3-axis proportional with configurable buttons.
Power: 12–24V DC.
Compatibility: Analog and CAN (CS 550 / CS 660 / CS 106).
Housing: Reinforced thermoplastic with sealed keypad.
Protection: IP66 front panel; sealed for in-cab use.
Temp Range: -40°C to +70°C.
Diagnostics: Built-in error codes and sensor feedback.
Presets: Up to 10 material profiles.
Mounting: Dash, pedestal, or RAM mount.
Standards: CE, RoHS, SAE J1455, ISO 16750-3 compliant.
We invite you to explore the wide range of products offered by our CompuSpread department if you're looking for innovative solutions in Snow & Ice technology.
To delve deeper into our Compu-Spread comprehensive product lineup, click the 'Technical Documents' button . This will direct you to detailed information about each product, including features, specifications that suit your needs
Technical Documents
Technical Documents
Contact Us
Compu-Spread Canada
490 Prince Charles Dr S, Welland, ON L3B 5X7, Canada