Ergonomics. Precision. Comfort.
Designed for long hours on the road during intense Canadian winter operations, the CS 106 Stand-Alone Joystick Armrest provides unmatched ease of use and control for your Compu-Spread systems. Built to integrate directly into municipal plow trucks and contractor fleets, the CS 106 offers superior operator comfort, simplified wiring, and reliable performance in extreme environments.
Product Overview
The CS 106 is a purpose-built armrest-mounted joystick controller that allows operators to manage plow and spreader functions without removing their hand from the control position. This design reduces fatigue and improves operational safety and accuracy in snow and ice management.
✅ Integrated Joystick & Housing
Compact, rugged design with an ergonomic layout that fits most vehicle seat armrests or side panels.
✅ Single-Hand Precision Control
Multi-axis joystick enables intuitive operation of plow lift, angle, spinner, auger, pre-wet, blast, and pause—all with one hand.
✅ Plug-and-Play Installation
Pre-configured harness with support for both analog and CAN-based Compu-Spread systems. Simple, fast mounting.
✅ Operator-Friendly Layout
Button placement and joystick angle optimized through feedback from real-world operators for reduced fatigue.
✅ Built for Harsh Environments
Engineered with salt-resistant materials, vibration-damping construction, and cold-weather reliability.
Applications
🚜 Municipal Plow Trucks
Outfitted for town, city, and regional use, the CS 106 offers enhanced ergonomic control for operators clearing residential streets, intersections, and bike lanes.
🛣️ Provincial and Highway Maintenance Fleets
Ideal for long-haul and heavy-duty vehicles servicing provincial roads, interstates, and major routes with extensive plow and liquid application responsibilities.
🧊 Liquid Anti-Icing & Pre-Wet Control
Seamlessly integrates with Compu-Spread’s liquid systems, enabling proactive treatment of roads during pre-storm events or black ice conditions.
🛻 Contractor-Owned Snow Removal Vehicles
Reliable and professional-grade, the CS 106 is a popular choice for private contractors managing commercial lots, shopping centers, campuses, and airport runways.
🔧 Retrofit Applications
Whether upgrading an aging fleet or installing on a new vehicle, the CS 106 can be adapted to almost any in-cab layout with minimal modifications.
Technical Specifications
Joystick Type: 3-axis control with integrated push buttons
Mounting: Universal and custom armrest bracket compatibility
Material: High-impact composite shell with anti-corrosion coating
Power Input: 12–24V DC (vehicle compatible)
Communication Protocol: Supports analog or CAN interface
Temperature Range: -40°C to +70°C
Ingress Protection: Rated IP67 – fully sealed against dust and water ingress
Weight: Approx. 1.5 kg
Certifications: CE, RoHS, SAE J1455-compliant
Designed & Field-Tested: For municipal and contractor fleets across North America
We invite you to explore the wide range of products offered by our CompuSpread department if you're looking for innovative solutions in Snow & Ice technology.
To delve deeper into our Compu-Spread comprehensive product lineup, click the 'Technical Documents' button . This will direct you to detailed information about each product, including features, specifications that suit your needs
Technical Documents
Technical Documents
Contact Us
Compu-Spread Canada
490 Prince Charles Dr S, Welland, ON L3B 5X7, Canada