Canada English

Select your location

Canada English
 

A10VSO Series 3

A10VO Series 3
Content
Nominal Size      28  45  71  100 
Displacement volume  Vg max  cm 28  45  71  100 
Number of revolutions1)  nmax  min-1  3000  26002)  22002)  20002) 
Flow rate with nmax  qVmax  L/min  84  117  156  200 
Achievement Δp=280 bar Pmax  KW  39  55  73  93 
Torque Δp=280 bar Tmax  Nm  125  200  316  445 
Mass (approx)  kg  15  21  33  45 
 

1) the values apply with absolute pressure 1 bar at the saugoeffnung S

2) during high-speed execution higher numbers of revolutions permissible