Canada English

Select your location

Canada English
  • Home
 

A10VSO Series 5

A10VO Series 5
Content
Nominal Size      28  45  60  85 
Displacement volume  Vg max  cm 28  45  60  85 
Number of revolutions1)  nmax  min-1  3000  26002)  27002)  25002) 
Flow rate with nmax  qVmax  L/min  84  117  162  213 
Achievement Δp=250 bar Pmax  KW  35  49  68  89 
Torque Δp=250 bar Tmax  Nm  111  179  238  338 
Mass (approx.)  kg  14  18  22  34 
 

1) the values apply with absolute pressure 1 bar at the saugoeffnung S

2) during high-speed execution higher numbers of revolutions permissible