×

Axial piston variable pump

AA4VSG


  • Robust high pressure pump for industrial applications
  • Size 40 … 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • SAE version (for the US market)
Features
Technical data
Controllers/adjustment devices
Ordering codes

Subject to change, status 2021-03-22 16:10:43