×

Conveyor chain


  • The gray conveyor chain is mainly used to transport products indirectly via workpiece pallets, in particular for steel wear pads. The dark coloring means that there is virtually no visual impairment of the chain surface
  • Mainly used to transport products indirectly via workpiece pallets, in particular for steel wear pads. The dark coloring means that there is virtually no visual impairment of the chain surface.
  • The static friction chain enables the transport of products on ascending or descending sections. The number of chain links with static friction lining can be specified by the user depending on the product size, weight and the inclination.
  • The accumulation roller chain D11 (AZ = 1) enables the surface-protecting and exclusively horizontal transport of sensitive products, even in accumulation operation. Its use as a roller cleat chain (AZ ≥ 2) enables the vertical transport of small products.
  • Enables the transport of products on ascending or descending sections
  • The roller cleat D35 enables the transport of large-volume products on ascending or descending sections. A D35 roller cleated chain is created easily by mounting the roller cleat on the universal chain link (65-120) or the flat chain link (160-320).
  • Enables the transport of products on ascending or descending sections
  • Substructure for the assembly of customer-specific cleats or fixtures
  • Is used for sharp-edged parts and products with a rough surface
  • Is used on sensitive transport surfaces (for example, gloss, clear, barcode, raised printing)
  • For clamping of products to enable transport across different heights or distances Particularly when the product to be transported
    - Cannot be transported vertically on a standard conveyor due to its design
    - Cannot be transported up steep gradients with other chains due to its center of gravity
    - Has sensitive surfaces that would be damaged by lateral or upper guides
    - Must not slip during vertical transport
    - Should be transported without synchronization


Subject to change, status 2021-03-10 07:16:25