×

Curves AL


  • Reduced friction on curve wheels and patented roller curves to minimize wear to thereby realize longer sections
  • Components subject to constant friction feature FDA-compliant materials
  • Easy to clean thanks to ample draining surfaces
  • Capable of accumulation
  • Ball bearing made of non-rusting steel (1.4301), with seal on both sides and FDA-compliant grease filling
  • Reduced friction on curve wheels and patented roller curves to minimize wear to thereby realize longer sections
  • Components subject to constant friction feature FDA-compliant materials
  • Easy to clean thanks to ample draining surfaces
  • Capable of accumulation
  • Ball bearings sealed on both sides of non-rusting steel (1.4301) with FDA-compliant special grease in curve wheels and patented roller curves
  • Patented roller elements for low-friction, quieter changes in chain direction
  • Ball bearing made of non-rusting steel (1.4301), with seal on both sides and FDA-compliant grease filling
  • The sliding curve provides a horizontal change in direction for the chain, for when there is not enough space for a curve wheel or the speeds or product dimensions do not permit conveying over a curve wheel
  • The vertical curve is used for the transition from a horizontal conveyor section to an ascending section and vice versa


Subject to change, status 2021-03-11 08:05:29