×

Curves STS


  • Components subject to constant friction feature FDA-compliant materials
  • Easy to clean thanks to ample draining surfaces
  • Capable of accumulation
  • Reduced friction on curve wheels and patented roller curves to minimize wear to thereby realize longer sections
  • Easy-to-clean design
  • Ball bearing made of non-rusting steel (1.4301), with seal on both sides and FDA-compliant grease filling
  • Patented roller elements for low-friction, quieter changes in chain direction
  • Easy-to-clean design
  • The sliding curve provides a horizontal change in direction for the chain, for when there is not enough space for a curve wheel or the speeds or product dimensions do not permit conveying over a curve wheel

Subject to change, status 2021-03-05 18:34:28