×

Section profile STS Clean


  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Slide rails with optimized anti-friction properties and FDA-compliant materials
  • One slide rail cross-section for all sizes
  • Few screwed connections
  • One profile cross-section for all sizes
  • Elongated holes for attaching a drive/return unit, curves, lateral guides, supports and other accessories
  • Simple to clean

Additional information

Product description
Technical data
Dimensions
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2022-01-14 16:05:48