×

Application example of wedge conveyor STS


  • Size: 90
  • The length of the wedge conveyor is limited to 7 m
  • A curve wheel or sliding curves are available for the return unit of the chain, depending on the product size and version

Additional information

Features
Product description
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2021-11-23 16:07:48