×

Cross-diverter


  • The cross-diverter combines the functions of junctions and diverters in a compact length.
  • Complete assembly kit to install on existing sections or curve wheels
  • For problem-free section transfer, the center of gravity for the load must lie at the center of the optimal range
  • Permissible speed range: min. 4 m/min, max. 18 m/min
  • The support enables the workpiece pallet to move safely over the section gap with no danger of tipping. No accumulation operation against the diverter blade!

Additional information

Product description
Technical data
Symbols/Circuit diagrams
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2021-12-20 16:05:49