×

Positioning unit PE-VF/H


  • The plier-shaped form of the positioning unit (PE) makes it highly resistant to dirt and shavings and thus suitable for dirty environments.
  • The WT is lifted approx. 1 mm above the transport level, thus eliminating the load on the conveyor chain during processing
Features
Product description
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2021-04-13 16:20:26