×

Switch bracket SH VF/U


  • Switch bracket for 12 mm sensor
  • Simple, fast mounting and replacement of the sensor without adjustment through flush installation with defined sensing range
  • Changing the sensor is quick and easy by loosening a separate clamping screw. The switch bracket stays in position
  • Inspection window to recognize the operating state of the sensor

Additional information

Features
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2021-12-13 16:05:48