×

ActiveShuttle


  • Increased safety through camera-based 3D obstacle detection
  • Touchscreen display
  • Automated transport of dollies (600 x 400 mm or 400 x 400 mm)
  • Thanks to the robust laser navigation system, adapting the factory infrastructure is not required
  • Transports payloads up to 260 kg

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2022-03-07 12:05:49