×

Roller mount


  • For fast and simple construction of conveyor tracks using strut profiles with 8 or 10 mm slot. Can also be used in the 10 mm slot of the EcoFlow section profile
  • Suitable for retrofitting rollers without having to disassemble the frame. The roller distance is variable.

Additional information

Dimensions
Ordering codes
Addresses

Subject to change, status 2021-05-19 10:47:03