×

Stop Gates and Return Stops


  • Stop gate and return stop for positioning workpiece pallets or containers
  • At the planning stage remember to leave sufficient leg room. The stop gate and return stop extend downwards by an additional 45 mm

Additional information

Features
Delivery notes
Ordering codes
Addresses

Subject to change, status 2021-05-19 10:47:39