×

System lamps LED basic


  • SL 24 basic: Easy and fast fastening in slot with mounting base; through-wired with two outputs for connecting further lamps
  • SL 12 basic: Easy and fast fastening in slot with mounting base; with one output for connecting another lamp
  • Suitable for use at ESD workstations when using fastening kit Plate or Bracket
  • Color temperature: 5000 K

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2022-05-25 16:17:24