×

Workpiece Pallet


  • Integrated positioning bushings for a positioning accuracy of ± 0.3 mm
  • Prepared for the attachment of mobile data tags of the ID 10, ID 40, and ID 200 identification systems
  • Suitable for belt, toothed belt and flat top chain
  • Robust workpiece pallet with high rigidity
  • Workpiece pallet for especially high maximum permitted overall weight of up to 240 kg (2 kg/cm length) combined with accumulation roller chain conveyor medium
  • Fully assembled or as a kit for self-assembly
  • Frame workpiece pallet, fully assembled or as a kit for self-assembly
  • Low weight and high stability thanks to the aluminum frame construction
  • Suitable for belt, toothed belt and flat top chain
  • Suitable for use in an EPA


Subject to change, status 2019-02-13 11:48:08