×

Drive Units


  • For driving ST 5/… conveyor units, CU 5/… curves, DI 5/… diverters, JU 5/… junctions and an HQ 5/… lift transverse unit
  • For driving ST 5/…-FR conveyor units, CU 5/…-FR curves, DI 5/…-FR diverters, JU 5/…-FR junctions and an HQ 5/… lift transverse unit
  • For face-side driving of conveyor units ST 5/… and CU 5
  • Adaptation of the sheet metal parts is required
  • The protective covers and end plates are provided in working areas to increase safety
  • The curve is a ready-for-operation module for branching transport of workpiece pallets
  • Curves can be driven either on the inside or on the outside. Instead of using an adjacent drive module, the curve can be driven using a drive kit AB 5.
  • Notice: A connection kit must be ordered for some configurations:
    KR = 2; DSM = 2; DST = 2
    KR = 2; DSM = 2; DST = 1
    KR = 1; DSM = 1; DST = 1
    KR = 1; DSM = 1; DST = 2
    All other order examples can be assembled with the standard drive kit AB 5 without additional parts.
  • Modular design
  • Easy mounting on leg sets
  • Connection to the motor by cable

Subject to change, status 2022-05-09 14:11:58