IndraMotion MTX Micro (CNC Systems)

The complete, compact and cost-effective CNC system.

MTX micro lets you ramp up the safety and productivity of your machines with less space and expense. Unique for its class, MTX micro features 5-axis interpolation, which reduces machining time, while accelerating tool changes and improving part accuracy. With the free MTX micro Trainer software application, users can train independently of any hardware. Open up the benefits of Industry 4.0 with MTX micro. Open Core Engineering and OPC UA connectivity create an open platform that adds endless possibilities for machine programming, troubleshooting, communication to other systems, diagnostics and maintenance. Get powerful, cutting-edge performance in a compact CNC system with MTX micro.



  • Applications/Markets
    MTX - Applications


    • Cutting machine tools
    • Lathes
    • Milling machines
    • Woodworking machines
    • Machining
    • Drilling
    • Handling
    • Turning
    • Grinding
    • Routing

    Ideal For:

    • New Machine Design
    • Retrofits
    • Aerospace
    • Metal Cutting (Powertrain, Fixtures, Machine Shops)
    • Shape Cutting
    • Furniture and Cabinet (Wood Routing)

  • Key Benefits
    MTX - Key Benefits

    Key Benefits:

    • Compact design makes retrofits easy
    • Extends the useful lifespan of existing machines while adding advanced functionality
    • Easy retraining and reduced production loss with free MTX micro Trainer – a full suite of software tools that allows users to learn how to operate and create CNC programs
    • Easy mixing of application functionalities within and between channels
    • Consistent programming & development environment
    • Inherent synchronization allows control of multiple processes from one controller
    • Unparalleled options for programming, troubleshooting, communication to other systems, diagnostics and maintenance
    • Simpler implementation of safety in machine designs and retrofits
    • Faster reaction times due to integrated safety, thereby reducing injuries
    • Reduced machining time, tools changes, and improved part accuracy
    • Better surface finish and part quality
    • Easier communications set up with other systems and devices, including OPC UA
    • Unrivaled flexibility for streamlining system design, simplifying commissioning, enabling monitoring, preventive maintenance, and more

  • Notable Features
    MTX - Notable Features

    Notable Features:

    • Compact control can be easily retrofitted to existing machines for upgraded functionality
    • Integrated CNC, PLC, Servo & spindle drives, & IO in one compact unit
    • 5-axis interpolation
    • Micro Trainer supports adaptation of existing G-code programs
    • Multi-Core processor - PLC and CNC kernels each have dedicated processor for high-speed motion control and fast user PLC code execution
    • Multi-Ethernet capabilities (Sercos, PROFIBUS, PROFINET and EtherNet/IP)
    • Open Core Engineering allows direct machine control and data acquisition
    • Safety on Board - Central and distributed safety solution for logic and motion
    • Precise motion control in CNC and digital drive with highly deterministic Sercos automation bus
    • Ethernet connectivity including IO
    • Industry Standard, IIoT and Industry 4.0 Connectivity (OPC UA, MTConnect and Rexroth’s own Open Core Interface - for communication via C++, Java, and more)
    • Included engineering tools for simple, fast commissioning and diagnosis
    • Comprehensive, intuitive library of nc functions