×

Double-axis converter

XCD


  • From a simpler axis with command value specification to an axis-integrated motion system
  • Space-saving double-axis converter 23 Apeak
  • Reduced wiring efforts thanks to the single-cable technology with MS2N synchronous servo motors and a cable length of up to 75m without additional components
  • Free selection of the motor encoder or e.g. a second encoder. Optional multi-encoder interface for Resolver, AcuroLink, Hiperface, EnDat 2.2, SSI
  • Integrated safety technology up to SIL3
Product description
Information
Downloads
Ordering codes
Addresses

Subject to change, status 2022-09-28 14:08:12