×

Fast I/O

CFL01.1-E2


  • Fast I/O
  • 8 preconfigured, quick digital inputs and outputs
  • 8 freely configurable, quick digital inputs or outputs
  • Modular expansion of an CML control
  • Protection type IP20
  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller

Additional information

Product description
Technical data
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-11 13:15:11