×

RT Ethernet and PROFIBUS

CFL01.1-TP


  • RT Ethernet (PROFINET RT, EtherNet/IP, Ethernet TCP/IP)
  • PROFIBUS DP
  • Modular expansion of an CML control
  • Protection type IP20
  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller
Product description
Technical data
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-11 13:18:47