×

Embedded Controls

XM42


  • CPU: Intel Core i, Dual Core, 6th Generation, 2.3 GHz
  • On-Board: Sercos Master (MLC, MTX) or EtherCat I/O (ILC)
  • On-board Option: Multi-Ethernet (PROFINET, EtherNet/IP)
  • Gigabit Ethernet, USB host and device, SD card slot, diagnostic LED
  • Modular expansion options with extension and I/O modules
  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20
Features
Product description
Technical data
Components
Systems
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-07-20 12:05:35