×

Embedded Controls

YM


  • Compact design for reduced installation space
  • Compact size
  • Integrated motion control
  • Drive modules, I/O interfaces
  • Scalable solutions thanks to modular design

The YM embedded control is based on a scalable control platform with housing versions, control and drive modules. The modular multi-axis control combines the entire control and drive hardware in an extremely compact enclosure.

Connections and wiring are factors that are often connected with considerable hidden costs for a machine. Cables from all components of the machine (motors, encoders, sensors, relays, switches) are usually connected to the control via distributor terminals. Most control systems require both external drive modules and I/O units. YM is not part of the sensible wiring – this reduces costs, saves space and ensures maximum machine availability.

  • Reduced space requirement thanks to compact design
  • Motion control, drive modules, I/O interfacesalready integrated
  • Modular design enables scalable solutions
  • The control module is the core of the motion control system. It is also the platform for automation software that can be loaded into the control.
  • NY4110/NY4112: no on-board operating system, limited support for on-board user software
  • NY4114: powerful dual-core processor with 1 GB flash and 1 GB RAM, Linux operating system
  • All drive modules are characterized by the integration of digital and analog I/Os.
  • Performance levels NY4120, NY4120/10 and NY4140 also have an integrated temperature and overvoltage control.

Subject to change, status 2022-02-07 12:05:59