×

Frequency Converter

EFC5610


  • Power range 0.4 … 160 kW
  • Built-in brake chopper (up to 22 kW) and mains filter
  • Control technology: V/f, SVC, FOC
  • Safety technology: Safe Torque Off (STO)
  • Expandability through I/O and fieldbus modules
Features
Product description
Type code
Technical data
Electrical connection
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses
</div>

Subject to change, status 2022-06-22 12:06:03