×

Relay modules


  • For switching of DC and AC voltages
  • 1 or 4 channels
  • 253 V AC and 250 V DC
  • Max. 3 A switching current
  • Inline digital output module
  • 1 SPDT relay gold contact: 5 ... 253 V AC, 3 A
  • Complete with accessories (connection plug and labeling field)
  • Inline digital output module
  • 4 SPDT relay gold contacts: 5 ... 253 V AC, 3 A
  • Complete with accessories (connection plug and labeling field)


Subject to change, status 2021-06-14 18:19:12