×

Positioning module for single-turn/multi-turn absolute encoder

R-IB IL SSI-PAC


  • Inline positioning module
  • 1 absolute encoder input
  • 4 digital inputs: 24 V DC
  • 4 digital outputs: 24 V DC, 500 mA
  • 3-wire connection technique

Additional information

Features
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-06-14 12:11:39