×

16 inputs

S20-DI-16/4


  • 16 digital inputs acc. to EN 61131-2 type 1 and type 3
  • 24 V DC, 2.4 mA
  • Connection of sensors in 2-, 3- and 4-wire technology
  • Minimum update time < 100 μs
  • Filter times can be set to three stages: < 100 μs, 1000 μs or 3000 μs
Features
Product description
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-06-14 12:07:14