×

16 Inputs, 8 outputs

S20-DI-16/4-DO-8/3-HS


  • 16 digital inputs acc. to EN 61131-2 type 1 and type 3
  • 24 V DC, 2.4 mA
  • 8 digital outputs
  • 24 V DC, push-pull stage with ±500 mA
  • 7 μs input filter
Features
Product description
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-07-28 10:22:29