×

8 inputs/outputs, 1-wire technology

S20-DIDO-8/1


  • 8 digital inputs and outputs
  • 24 V DC, 2.4 mA input current, 0.5 A output current
  • Connection of sensors and actuators in 1-wire technology
  • Filter times can be set to three stages: < 100 μs, 1000 μs or 3000 μs
  • Maximum input frequency: 5 kHz
Features
Product description
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-07-28 10:27:29