×

Technology modules


  • For the acquisition of encoder positions (SSI or incremental encoders)
  • Counting of pulses
  • Control of hydraulic axes
  • Control of valves with PWM
  • Bus-synchronous I/O processing
  • 2 counter inputs (32 bits)
  • 2 incremental encoder interfaces (32 bits)
  • Symmetrical or asymmetrical encoders can be connected
  • Max. frequency 300 kHz
  • 8 digital inputs (gate, direction signal, latch, reference switch)
  • Position detection via absolute encoders with SSI interface
  • Encoder resolution up to 56 bits
  • Transmission frequency up to 2 MHz
  • Gray or binary code
  • Rotation direction reversal
  • Position detection via absolute encoders with SSI interface
  • Encoder resolution up to 31 bits
  • Transmission frequency up to 4 MHz
  • Rotation direction reversal
  • 6 analog bipolar inputs/2 analog bipolar outputs
  • 4 PWM outputs
  • 24 V DC, 2.7 A
  • Connection of the valves in 2-wire technology
  • Saved device nameplate
  • Diagnostic and status indicators
  • 2 independent channels
  • Output of 5 V or 24 V signals
  • Push-pull output
  • Rated current per output: 500 mA
  • Frequency output (0 Hz ... 65535 Hz)
  • 2 incremental encoder inputs
  • 10 digital inputs (IN1 ... IN6, Ref1, Ref2, L1, L2)
  • 2 digital outputs
  • Capturing of digital signals from symmetric and asymmetric incremental encoders
  • Evaluation of linear or rotary axes
  • 4 inputs, 0 A AC ... 5 A AC for phase currents and neutral conductor current
  • 3 inputs for outer conductor voltages up to 690 V AC, supports direct connection
  • Harmonics analysis
  • Determination of maximum values
  • Power meter
  • 2 high-precision inputs for strain gages
  • Factory-calibrated measuring ranges with nominal characteristic values
  • Manual input of characteristics
  • Process data update can be set in steps between 200 μs and 100 ms
  • Adjustable in the process environment by distance adjustment


Subject to change, status 2021-07-28 10:15:12